IESNA:LM-63-2002
[TEST]P821488
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-735-12VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3729
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
102 110.7 118.6 128.1 140 152.7 166.9 185.1 207.2 229.4
254.7 286.3 320.3 359.9 412.1 457.2 509.4 564 628 707.1
796.5 886.7 989.5 1074.9 1183.3 1285.3 1381 1468.8 1536 1549.5
1481.5 1303.5 1033 704 355.9 56.2 22.9 20.6 16.6 12.7
9.5 6.3 4 2.4 1.6 0.8 0 0 0 0
0 0 0 0 0 0 0 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
102 109.9 117.9 127.3 139.2 151.9 166.9 184.3 206.4 229.4
255.5 286.3 321.1 363 406.6 456.4 514.1 578.2 647.8 721.4
798.9 884.3 984.7 1089.9 1205.4 1313.8 1413.4 1502.8 1551.1 1560.6
1483.8 1308.2 1042.5 715.8 368.6 61.7 22.9 20.6 16.6 12.7
9.5 6.3 4 2.4 1.6 0.8 0 0 0 0
0 0 0 0 0 0 0 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
102 109.9 117.9 127.3 139.2 151.9 166.9 184.3 204.9 228.6
257.1 290.3 327.5 369.4 418.4 474.6 538.6 609 688.9 777.5
876.4 985.5 1112.1 1249.7 1387.3 1538.4 1688.7 1766.2 1803.4 1752
1613.6 1386.5 1098.6 767.2 421.6 83.8 22.1 19.8 15.8 11.9
8.7 6.3 4 2.4 1.6 0.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 109.2 117.1 126.6 137.6 150.3 166.1 182.7 204.1 229.4
259.4 294.2 334.6 377.3 430.3 495.1 569.5 655.7 755.4 866.9
989.5 1139 1306.7 1483.8 1715.6 1903.8 2015.4 2104.7 2102.4 1985.3
1774.9 1494.9 1173.8 829.7 480.1 111.5 21.4 18.2 15 11.1
7.9 5.5 4 2.4 0.8 0.8 0.8 0 0 0
0.8 0.8 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 109.2 116.3 125 136 147.1 162.9 178.8 200.1 226.2
255.5 291.1 333 382.8 442.1 514.9 602.7 706.3 821.8 961
1127.1 1319.3 1530.5 1796.3 2026.4 2170.4 2296.2 2352.3 2285.9 2101.6
1859.5 1566.1 1238.6 886.7 529.9 142.4 19 16.6 13.4 10.3
7.1 4.7 3.2 1.6 0.8 0.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 107.6 114.7 122.6 133.7 145.5 159.8 177.2 198.5 224.6
253.9 290.3 333 382.8 444.5 522.8 616.2 726.1 851.1 1009.3
1191.2 1403.2 1641.2 1935.5 2130.1 2265.3 2375.2 2413.2 2309.6 2123.7
1886.4 1589 1262.4 909.6 554.5 165.3 17.4 15.8 12.7 8.7
6.3 4.7 2.4 1.6 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 0 0
102 107.6 113.9 121.8 132.1 144 158.2 174.8 195.4 220.7
250.7 285.5 329 381.2 445.3 525.2 622.5 733.2 866.9 1031.4
1229.9 1429.3 1714.8 1983.7 2174.3 2276.4 2394.2 2417.2 2293.8 2111.1
1869.8 1576.4 1247.3 896.9 550.5 151.1 16.6 14.2 11.1 8.7
6.3 4 2.4 1.6 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0 0.8 0.8 0.8
0.8 0 0.8 0.8 0 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 106.8 112.3 119.4 128.9 140 153.4 169.3 189 212
239.7 273.7 315.6 367 431.9 512.5 608.2 719.8 862.1 1044.9
1223.6 1455.4 1751.2 1963.9 2084.2 2178.3 2316.7 2299.3 2175.1 2006.7
1773.3 1487.8 1176.2 851.9 531.5 149.5 13.4 11.9 9.5 7.1
4.7 3.2 1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 106 110.7 117.1 126.6 136 148.7 162.1 179.5 200.9
226.2 254.7 292.7 340.1 401 473 559.2 662 802.8 960.2
1123.2 1356.5 1595.4 1726.7 1810.5 1928.4 2053.3 2014.6 1923.6 1780.4
1565.3 1311.4 1032.2 744.3 458 118.6 10.3 8.7 7.1 4.7
3.2 2.4 1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 105.2 109.2 114.7 122.6 131.3 141.6 154.2 169.3 185.9
207.2 231.8 265.8 303.7 355.1 412.9 481.7 567.9 685.8 807.6
947.6 1161.1 1301.9 1373.1 1426.9 1532.9 1595.4 1562.9 1496.5 1377.8
1210.2 1016.4 798.9 575.8 355.1 94.9 6.3 5.5 4.7 3.2
2.4 1.6 1.6 1.6 1.6 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 103.6 107.6 112.3 118.6 126.6 135.3 146.3 158.2 172.4
188.2 209.6 234.9 265.8 303.7 344.9 392.3 452.4 529.9 598
684.2 822.6 882.7 912 932.5 992.7 1016.4 978.4 923.8 835.3
719 594.8 464.3 331.4 200.1 48.2 2.4 2.4 2.4 1.6
1.6 1.6 1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 103.6 106 110.7 116.3 123.4 132.1 141.6 152.7 164.5
178.8 197.7 219.1 245.2 276.8 310.8 349.6 398.6 462.7 515.7
580.6 689.7 729.3 738 742.7 787 800.4 767.2 721.4 648.6
563.2 471.4 370.2 266.6 164.5 49 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 102.8 105.2 109.2 114.7 121 128.9 137.6 147.1 158.2
170.8 185.9 204.9 227.8 254.7 284 316.4 356.7 410.5 453.2
505.4 597.2 628 628 624.1 657.3 669.2 642.3 603.5 548.1
476.9 397.9 314.8 228.6 143.2 47.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 101.2 103.6 106.8 110.7 116.3 122.6 129.7 138.4 147.1
157.4 169.3 181.9 200.9 223.1 245.2 270.5 302.1 341.7 378.9
421.6 482.5 514.1 516.5 507.8 516.5 527.6 511.7 484.1 439.8
385.2 321.9 253.9 187.5 121 42.7 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
102 100.5 102 104.4 108.4 112.3 117.9 124.2 131.3 139.2
147.1 156.6 168.5 181.9 200.9 222.3 242.8 267.3 302.1 335.4
371.8 420.8 461.1 473.8 464.3 457.2 461.9 454.8 430.3 397.1
352 296.6 236.5 173.2 112.3 41.9 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 98.9 100.5 102 105.2 109.2 113.9 119.4 126.6 132.9
140 148.7 159 171.6 185.9 205.6 227.8 251.5 280 311.6
346.4 376.5 417.6 437.4 424.7 401 374.9 367 350.4 321.9
285.5 241.2 190.6 140 88.6 30.1 0.8 0.8 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 98.9 98.9 100.5 102.8 106.8 111.5 117.1 123.4 129.7
136.8 144.7 154.2 166.1 178.8 197.7 218.3 241.2 264.2 291.9
316.4 340.9 362.3 379.7 363 318.8 247.6 241.2 231.8 212.8
186.7 159 126.6 91.8 56.9 17.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 98.1 98.1 99.7 102 105.2 109.9 115.5 121.8 128.1
135.3 143.2 152.7 164.5 177.2 193.8 212.8 232.5 253.9 270.5
291.1 302.1 306.9 304.5 273.7 208 123.4 118.6 116.3 108.4
97.3 82.3 65.6 47.5 28.5 6.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 97.3 97.3 98.9 101.2 104.4 109.2 114.7 121.8 128.1
136 144 153.4 163.7 176.4 190.6 208 227 242.8 254.7
264.2 265 256.3 236.5 190.6 121.8 41.1 34.8 34.8 33.2
30.1 25.3 19.8 13.4 7.1 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 97.3 97.3 98.1 100.5 104.4 109.2 114.7 121 128.1
136 144.7 154.2 165.3 177.2 191.4 209.6 223.8 234.9 243.6
246 240.5 224.6 194.6 149.5 83.1 8.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 97.3 97.3 98.1 100.5 103.6 109.2 114.7 121.8 128.9
136.8 144.7 155.8 166.9 178.8 192.2 209.6 224.6 236.5 242
241.2 233.3 218.3 189 145.5 82.3 9.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
102 97.3 96.5 98.1 100.5 104.4 108.4 114.7 121.8 129.7
136.8 144.7 155 166.9 180.3 194.6 210.4 221.5 231.8 238.9
242 235.7 219.1 188.2 143.2 80.7 7.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
